The H dimension in the tables is based on the maximum cable diameter. Cables with smaller diameters may result in lower overall clamp housing heights. Tightening torque for CFX clamps 1.5 Nm
For electrical chainflex® round cables
Dimension B = +2
Characteristics of igus® chainfix clamps - pressure elements
- Built-in ribs for secure grip on cables
- Optimised stacker saddle, captive due to locking spring and with spring groove for an easy and precise installation
- Conventional stacker saddle. Long load-bearing surface improves the strength of the clamp
- High inherent rigidity significantly increases the operational security - suitable for CFX and CFXL clamps