Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Protected magnetic tape
Attachment options via slot nuts
Hand clamp on carriage
Unsupported attachment
Profile AWMQ-20 max. length 1.500 mm
Space-saving sensor integrated in the carriage
Part number | M max. | L | B | B1 | B2 | H | H1 | E | Q | ts | f1 | f2 | A | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[Nm] | Shaft end support + carriage + stroke | h7 | |||||||||||||
QKM-01-20 | 10 | 28 + 94 | 28 | 94 | 45 | 58 | 155 | 46 | 20 | 6,2 | 4,5 | 15,5 | 33 | Theo yêu cầu | |
QKM-02-20 | 10 | 28 + 94 | 28 | 94 | 45 | 58 | 92 | 46 | 20 | 6,2 | 4,5 | 15,5 | 33 | Theo yêu cầu |
Measuring indicator specifications | ||
---|---|---|
Measuring principle | incremental, with absolute value function through battery buffer | |
display | LCD display 7.5 mm digit height | |
Display accuracy | max. 0,1 mm | Display/Display range | -99 999 …+99 999 |
Function | Digit direction, decimal point, unit of measurement (mm,inch), preset activation | |
Supply | Battery 1/2 AA, 3.6 V integrated, service life of up to 4 years | |
Magnetic sensor | securely connected (external) | Bearing Type | Installation housing |
Connector Housing | Plastic | |
Protection class | IP54 display IP67 sensor |
|
Operating temperature | 0…+50°C | |
Air humidity | 35-85% | |
Speed (travel) | max. 2,5 m/s | |
Display keyboard | 3 function buttons |