Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Part No.** | A -0,3 |
AI | H | E2 ±0,15 |
E3 ±0,15 |
I | R ±0,15 |
f | lt ±0.3 |
sg | ha | hc | lz | l2 | d2 4kt |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-P | 54 | 60 | 30 | 45 | 51 | 144 | 30 | 2 | 42 | M4 | 14 | 13 | 20 | 20 | 6 | Theo yêu cầu |
** These values were measured at the carriage with maximum permissible load in horizontal installation position
Part number | X | E ±0,2 |
AP -1.0 |
Lp | dp | n | nb | nw | nh | T1 ±0,25 |
T2 ±0,25 |
d |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-P | variabel | 40 | 52 | 15 | 5,5 | 0 | 0 | 0 | 7 | 20 | 21 | 3,2 |
Weight | Weight | Max. stroke length* | Transmission | Tooth profile | Belt drive | |||
---|---|---|---|---|---|---|---|---|
without stroke | 100 mm stroke | material | -width | -tension | ||||
[kg] | [kg] | [mm] | [mm/rev] | [mm] | [N] | |||
Basic 02 P | 0,3 | 0,08 | 1.000 | 54 | HTD 3M | Neoprene with GF | 9 | 25 |
* Longer stroke lengths upon request after technical consultation and review