Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Part No. | Suitable for rail profile | Linear module |
NOR-20602 | WSX-06-30, WSX-06-60 | SAW-0630, SAWC-0630, SAW-0660, ZLW-0630 |
NOR-20602 | WSX-10-40 | SAW-1040, SAWC-1040, ZLW-1040 |
NOR-20602 | WSX-10-80 | SAW-1080, ZLW-1080 |
NOR-20602 | AWMQ-12/20 | QWE-01-12, QWE-01-20 |
NOR-20602 | WSX-16-60 | SAW-1660, ZLW-1660 (lateral grooves) |
NOR-20605 | WSX-16-60 | SAW-1660, ZLW-1660 (lower groove) |
Extremely low weight
The linear guide for the smallest installation space
The installation size with the largest variety of carriages
Suitable for aluminium construction profiles
Standard guide rails
Aluminium, hard anodised
Double rail, square, hard-anodised aluminium
Round, aluminium hard anodised
Round double rail, made from V4A stainless steel
Single rail round, made from stainless steel V4A
Double rail for camera slider
High profile rail, square, hard-anodised aluminium
Standard adjustable clearance
Assembled guide carriage, round
Carriage for camera slider, round
Carriage for camera slider, round (installation size 10, 16, 20) with manual clamp
Carriage for camera slider with adjustable bearing clearance
Hybrid roller bearing with a plain bearing-supported plastic roller
Square, reduced weight, hard-anodised aluminium
For camera slider
Square, half circle, aluminium, hard anodised
Square, quarter circle, aluminium, hard anodised
Round, convex, aluminium, hard anodised
square
Product Manager drylin® Linear Slide Bearings ASEAN
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30