Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Precision aluminium shaft
Precision stainless steel shaft
Extremely low weight
The linear guide for the smallest installation space
The installation size with the largest variety of carriages
Aluminium, hard anodised
Double rail, square, hard-anodised aluminium
Round, aluminium hard anodised
Single rail round, made from stainless steel V4A
Single rail, square, hard-anodised aluminium
Single rail, round, hard-anodised aluminium
High profile rail, round, hard-anodised aluminium
Reduced weight, hard-anodised aluminium
Supported precision stainless steel shaft
Supported precision steel shaft
Supported precision stainless steel shaft
Supported precision stainless steel shaft
Standard adjustable clearance
Manual clearance adjustment, manual clamp
Assembled guide carriage, round
Hybrid roller bearing with a plain bearing-supported plastic roller
Square, reduced weight, hard-anodised aluminium
Suitable for aluminium construction profiles
For high speeds with low loads
Square, quarter circle, aluminium, hard anodised
Round, half circle, aluminium, hard anodised
Hybrid bearing made from stainless steel with single roller
Product Manager drylin® Linear Slide Bearings ASEAN
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30