Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Discover all our test reports on the durability tests for our control cables here.
Test number: | 4588 |
Bend radius: | 100mm (factor 9.3 x d) |
Service life: | more than 10 million strokes |
A control panel for a saw or other woodworking machine always sounds like a simple application. In principle, it is, but reliability is of paramount importance here because it influences all machine functions. Radii are often large, and in the area of wood or other building materials, the CF880's PVC jacket with its good abrasion properties for avoiding dry dust performs very well. Such systems are often installed worldwide, so a UL approval as well as a reliable service life is required.
Test number: | 5294 |
Bend radius: | 125mm (factor 12.5 x d) |
Service life: | 12 million strokes |
Test number: | 2233 |
Bend radius: | 100mm (factor 5.3 x d) |
Service life: | 42 million strokes |
The CF5 control cable family is available in a huge number of core/cross section combinations. Indoor cranes very often use 1.5mm and 2.5mm cross sections to supply buttons, limit switches, motors, or even simple lamps with energy. The long travels in the hall, which can be more than 80m, are demanding. The short pitch length and cores wound in bundles promote a long service life. However, dirt from dust and exhaust fumes also affect the cables in the area of the hall roof and this is where the abrasion-resistant, oil-resistant outer jacket shines.
Test number: | 5042 |
Bend radius: | 125mm (factor 10.6 x d) |
Service life: | 14.5 million strokes |
The aim of the test was to determine the service life of the chainflex control cable. The CF891 must be able to reliably withstand continuous movement, for example in machine tools or processing machines. In addition, use in such machines often means that the cable comes into contact with oils. In terms of oil resistance, the outer jacket of the CF891, iguPUR, is particularly noteworthy. This jacket material was specially developed by igus for machine tools. This outer jacket in combination with a tested service life of 14.5 million double strokes makes this control cable a reliable choice for your machine.
Test number: | 4876 |
Bend radius: | 100mm (factor 6.5 x d) |
Service life: | 526,000 strokes |
The test assessed the chainflex cable service life at extremely low temperatures. Systems in outdoor applications need cold-resistant cables. It is precisely the low temperatures that affect the material – specifically, the outer jacket material. They occur at such locations as ports where cables are continuously exposed to harsh environmental conditions. Seawater, large temperature differences and precipitation require the installed cables to be weatherproof, UV-resistant and robust.