Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Discover all our test reports on the durability tests for our fibre optic cables here.
Test number: | 3105 |
Test parameter | +/- 180°/m |
Service life: | 27 million cycles |
The CFROBOT5 robot cable family's fibre optic cable is always immediately associated with a six-axis articulated robot because torsion is so important in that application. But the cable has other uses as well – customers very often have to transmit sensitive signals. Such signals come from actuators that are guided in free, unspecified movements, and torsion also plays a role there. Extremely precise measurements produce an incredible amount of data, which can be transported most reliably (and interference-free) with a FOC. The challenge is to cushion the sensitive glass-fibre element in the cable such that it cannot be damaged, while of course also doing so permanently.
Test number: |
| |
Bend radius: | 35mm (factor 4.2 x d) | |
Service life: | 50 million strokes |