Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Discover all our test reports on the durability tests for our motor cables here.
Test number: | 4831 |
Bend radius: | 100mm (factor 9.1 x d) |
Service life: | more than 18 million strokes |
Process automation in the automotive industry saves time and money. Automation technology is essential in the production line, where it requires a great deal of drive technology with motors and converters. From structural work to the paint shop to final assembly, systems are in different environments and come into contact with different materials. All of these areas require motor cables that meet the strict requirements of the automotive industry.
Test number: | 4904 |
Bend radius: | 175mm (factor 6.5 x d) |
Service life: | 43 million strokes |
Test number: | 3698 |
Cable type | Motor cable |
Test parameter | 105mm/+/-180°/m |
Service life: | 120 million cycles |